Overview

Description

The RTKA214290DE0010BU demonstration board provides a simple platform for demonstrating the RAA214290 linear regulator.

Features

  • Wide input voltage range: 2.5V to 20V
  • Adjustable output voltage range: 1.224 to 18V with ±2% accuracy
  • Excellent line and load regulation
  • Stable with MLCC output capacitor as low as 2.2μF
  • Integrated Fault protections including thermal shutdown and short-circuit current limit with foldback
  • Output current: 1A
  • 3mm×3mm DFN and SOIC can be evaluated on the same board

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.84 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 487 KB
1 item