Evaluation Board for Buck-Boost Battery Charger with USB-PD TCPC Interface
The RTKA489000DE0000BU evaluation board is designed to demonstrate the performance of the RAA489000 buck-boost battery charger. From the PROG pin to GND, the resistor...
The RAA489000 is a digitally configurable buck-boost battery charger with USB-C® Port Controller (TCPC). The battery charging function supports Narrow Voltage Direct Charging (NVDC) and USB Power Delivery (PD) programmable power supply output supplies. The TCPC controller integrates TCPC PHY, CC-Logic, and VCONN switches. All RAA489000 blocks connected to the adapter/USB pin (CC1, CC2, VBUS) are protected from input overvoltage events up to 28V. The back-to-back NFET driver and VBUS self-discharge control further simplify the USB PD designs. The RAA489000 supports reverse buck, boost, or buck-boost operation to the adapter/USB port from 2- to 4-cell batteries to allow configurations to support USB PD output for Programmable Power Supply (PPS) ports. Thanks to the on-chip TCPC and Renesas advanced R3™ Technology, RAA489000 is fully compliant with USB PD Sink Fast Role Swap (FRS) spec by monitoring CC line and bringing VBUS voltage back to a safe range rapidly.
The RAA489000 has dual SMBus/I2C ports supporting simultaneous direct charger function programming and CC line traffic through TCPCI when operating with a USB-C Port Manager (TCPM) such as the Renesas R9A02G015 to form a complete USB PD compliant solution for single-port or multi-port applications. The RAA489000 battery charger supports all NFETs solution and supports system power from the adapter, battery, or a combination of both. The on-chip ADC monitors the charging input voltage/current, battery voltage, charging/discharging current, and the battery temperature. For Intel™ IMVP compliant systems, the RAA489000 includes PROCHOT#.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 152 KB | |
Brochure | PDF 5.51 MB 日本語 | |
Datasheet | PDF 6.66 MB | |
Product Change Notice | PDF 145 KB | |
Product Change Notice | PDF 130 KB | |
Product Change Notice | PDF 202 KB | |
Brochure | PDF 1.11 MB | |
Product Change Notice | PDF 179 KB | |
Product Change Notice | PDF 326 KB | |
White Paper | PDF 617 KB 日本語 , 简体中文 | |
White Paper | PDF 709 KB | |
White Paper | PDF 555 KB 日本語 , 简体中文 | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
14 items
|
The RTKA489000DE0000BU evaluation board is designed to demonstrate the performance of the RAA489000 buck-boost battery charger. From the PROG pin to GND, the resistor...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Select an orderable part number:
Orderable Part ID | Sample |
---|---|
RAA489000A3GNP#AA0 | Availability |
RAA489000A3GNP#HA0 | Availability |
RAA489000ARGNP#AA0 | Availability |
RAA489000ARGNP#HA0 | Availability |