Overview
Description
This evaluation board kit is ideal for evaluating RZ/G3S. The RZ/G3S Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G3S SMARC Module board (SMARC2.1)
- RZ SMARC Series Carrier Board II
- RZ SMARC Series JTAG adaptor cable
- USB Type-A to USB Micro B cable for serial debug
- Accessories: Screw and spacer
*Please prepare the following by yourself:
- 65W USB Type-C Charger
- USB PD support
- Output: 5V3A, 9V3A, 15V3A, 20V3.25A
- USB Type-C to Type-C cable
- USB-C&USB-C 3.1 Gen2 USB-PD 100W support
- microSD UHS-I Class 10 8GB or more
*See EVK user's manual for more information.
Features
- Device: RZ/G3S R9A08G045S33GBG
- Cortex-A55 Single, Cortex-M33 x2
- BGA 359-pin, 14mmSq body, 0.5mm pitch
- Module Board Functions
- LPDDR4 SDRAM: 1GB × 1pc
- QSPI flash memory: 128Mb × 1pc
- eMMC memory: 64GB × 1pc
- PMIC power supply RAA215300A2GNP#HA3 implemented
- microSD card x2
- I3C connector
- JTAG connector
- ADC x8 channels
- Current monitor (USB Micro B)
- Carrier Board Functions
- Gigabit Ethernet x2
- USB2.0 x2ch (OTG x1ch, Host x1ch)
- CAN-FD x2
- microSD card x1
- Mono speaker, Stereo headphone, Mic., and Aux..
- PMOD x2
- USB-Type C for power input
- PCIe Gen2 4-lane slot (G3S supports only 1-lane)
- M.2 Key E
- M.2 Key B and SIM card
- Coin cell battery holder (3.0V support)
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.25 MB | |
Manual - Development Tools | PDF 1005 KB | |
Guide | PDF 2.38 MB | |
Application Note | PDF 11.91 MB | |
Application Note | ZIP 1.78 MB | |
Application Note | PDF 1007 KB | |
Manual - Development Tools | PDF 1.50 MB | |
7 items
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 44.11 MB | |
Software & Tools - Other | ZIP 44.04 MB | |
Software & Tools - Other | ZIP 115.01 MB | |
Software & Tools - Software |
[Software=RZ Verified Linux Package|V3.0.5;RZ/G3S Board Support Package|V1.0.0],[Toolchains=GNU Arm Embedded|v9.2.1.20191025]
ZIP
1.44 MB
Compiler:
GNU ARM Embedded
IDE:
e2 studio
|
|
PCB Design Files | ZIP 49.33 MB | |
PCB Design Files | ZIP 25.87 MB | |
Software & Tools - Software |
[Toolchains=GNU ARM Embedded|v9.2.1.20191025]
EXE
36.12 MB
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Application Example, BSP, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer
IDE:
e2 studio
|
|
7 items
|