Description

The Renesas RA Ali Cloud Solution uses the RA6M3 microcontroller and connects via Wi-Fi to Ali Cloud Web Services. It provides an ideal evaluation environment for developers and serves as a strong foundation for IoT device development. Learn more at http://www.alibabacloud.com/.

Key Features

  • Enables developers to easily get started and connect their designs to Ali cloud
  • Fully compliant with AliOS Things certification
  • Accelerates IoT device development and prototyping
  • Leverages MQTT/TLS endpoint security of RA MCUs
  • Reduces product development cost by delivering a comprehensive software foundation
  • Allows monitoring & control of sensor data through a dashboard

Diagrams/Graphics

RA Ali Cloud Solution Diagram

Figure: RA Ali Cloud Solution

Target Markets and Applications

  • Smart Home / Factory / Agriculture
  • IoT Edge Devices
  • Gateway
  • Intelligent Vending Machine
  • Small Home Appliance
  • Entertainment

Alibaba Cloud Logo

 

Alios Things Logo

 

RA Ready Badge

 

Related Links

Renesas RA MCU Family

Ali Cloud

 

TitleTypeLast Updated DateSize
Ali Cloud Service Solution
EK-RA6M3 FreeRTOS + Wi-Fi + Ali Cloud
PDF 22 Jul 2020 292 KB
Ali Cloud Solution for RA
Ali Cloud Solution for the Renesas RA Partner Ecosystem
PDF 15 Jul 2020 716 KB

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.