The UPD78098x microcontroller is 8-bit microcontroller for motor control.

 

Main Solutions

Key Features:

  • Operating voltage:
    • VDD = 3.0 to 5.5 V (expanded-specification products)
    • VDD = 4.0 to 5.5 V (conventional products)

 

  • Max. frequency: 10 MHz
  • ROM capacities: 16 KB to 60 KB mask ROM and 60 KB flash memory
  • RAM capacities: 1 KB to 2 KB
  • 64-pin plastic LQFP, SDIP package
  • Less EMI (Electro Magnetic Interference) noise than existing µPD7801x and 7801xF microcontrollers)
  • External memory expansion space: 256 bytes (except µPD780988)
  • Minimum instruction execution time: 0.166 µs (@ fX = 12 MHz operationNote), 0.238 µs (@ fX = 8.38 MHz operation)
  • Instruction set suitable for system control
    • Bit processing in entire address space
    • Multiply/divide instructions

 

  • I/O ports: 47
  • 10-bit resolution A/D converter: 8 channels
  • Serial interface: 3 channels
    • UART mode: 2 channels
    • 3-wire serial I/O mode: 1 channel

 

  • Timer: 7 channels - 10-bit inverter control timer: 1 channel - 16-bit timer/event counter: 2 channels - 8-bit timer/event counter: 3 channels - Watchdog timer: 1 channelVectored interrupts: 26

 

Pin Count / Memory Size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.