The KAD5512HP is the high performance member of the KAD5512 family of 12-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5512HP is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5512HP is available in 72 and 48 Ld QFN packages with an exposed paddle. Operating from a 1. 8V supply, performance is specified across the full industrial temperature range (-40°C to +85°C).

Features

  • Pin-compatible with the KAD5512P Family, offering 2.2dB higher SNR
  • Programmable gain, offset and skew control
  • 950MHz analog input bandwidth
  • 60fs Clock jitter
  • Over-range indicator
  • Selectable clock divider: ÷1, ÷2 or ÷4
  • Clock phase selection
  • Nap and sleep modes
  • Two's complement, gray code or binary data format
  • DDR LVDS-compatible or LVCMOS outputs
  • Programmable built-in test patterns
  • Single-supply 1.8V operation
  • Pb-free (RoHS compliant)
  • SNR = 68.2dBFS for fIN = 105MHz (-1dBFS)
  • SFDR = 81.1dBc for fIN = 105MHz (-1dBFS)
  • Power Consumption
  • 429/345mW at 250/125MSPS (SDR Mode)
  • 390/309mW at 250/125MSPS (DDR Mode)

Applications

  • Power Amplifier Linearization
  • Radar and Satellite Antenna Array Processing
  • Broadband Communications
  • High-Performance Data Acquisition
  • Communications Test Equipment
  • WiMAX and Microwave Receivers

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tray 1
Availability
Active QFN Tray 1
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
KAD5512HP Datasheet Datasheet PDF 1.70 MB
User Guides & Manuals
8-Bit to 16-Bit, 40MSPS to 500MSPS ADC Evaluation System User Guide Manual PDF 1.02 MB
KAD-FMC-EVALZ User Guide Manual PDF 509 KB
Application Notes & White Papers
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters Application Note PDF 503 KB
AN002: Principles of Data Acquisition and Conversion Application Note PDF 1.08 MB
AN9705: A Theoretical View of Coherent Sampling Application Note PDF 287 KB
PCNs & PDNs
PCN16057 - Datasheet Specification Change for Listed Intersil KAD5512HP* Products Product Change Notice PDF 340 KB
Downloads
KDC5512-Q48EVAL, KDC5512H-Q48EVAL, KDC5514-Q48EVAL Schematics and Layers Design File PDF 1.21 MB
KDC5512EVAL, KDC5512HEVAL, KDC5512-50EVAL, KDC5514EVAL Schematics and Layers Design File PDF 483 KB
KMB001 Evaluation Board Schematics and Layers Design File PDF 959 KB
kad5512hp-design-model Model IBS 138 KB
KMB001xEVALZ Design Files Design File ZIP 4.49 MB
Other
MCR Installer v7.13 Library EXE 162.95 MB
Intersil Konverter Installer V1.22c Library EXE 1.00 MB

Boards & Kits

Part Number Title Type Company
High-Speed-A-D-Converters-Eval-Kit High Speed A/D Converter Evaluation Kits Evaluation Renesas