µPC811 is a unique J-FET input operational amplifier that uses a high-speed PNP transistor (fT = 300 MHz)for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Along with this series of lineup, the dual type operational amplifier, μPC812 and 4092 with the same circuit configuration are also available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
SOP | 1 | |||
UPC811G2-E1-A circleActive Samples Available |
SOP | 1 | Get Samples, | |
UPC811G2-E2-A circleActive Samples Available |
SOP | 1 | Get Samples, |