READ2353JSP is a dual CMOS Operational Amplifier that offers input and output full-range capabilities while delivering low voltage and low current consumption operation. This IC can operate from a minimum supply voltage of 1.8V and has a wide ambient temperature range from -40˚C to +125˚C. It is available in ultra-small 8-pin TSSOP packages.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 818 KB 日本語 | |
Product Reliability Report | PDF 133 KB | |
Training | PDF 258 KB | |
Training | PDF 325 KB | |
Application Note | PDF 974 KB | |
Application Note | PDF 381 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
READ2353JSP#GC1 circleActive Samples Available |
TSSOP | Get Samples, |