The ISL55004 is a high speed, low power, low cost monolithic operational amplifier. The ISL55004 is unity-gain stable and features a 300V/µs slew rate and 200MHz bandwidth while requiring only 8. 5mA of supply current per amplifier. The power supply operating range of the ISL55004 is from ±15V down to ±2. 5V. For single-supply operation, the ISL55004 operates from 30V down to 5V. The ISL55004 also features an extremely wide output voltage swing of -12. 75V/+13. 4V with VS = ±15V and RL = 1kΩ. At a gain of +1, the ISL55004 has a -3dB bandwidth of 200MHz with a phase margin of 55°. Because of its conventional voltage-feedback topology, the ISL55004 allow the use of reactive or non-linear elements in its feedback network. This versatility combined with low cost and 140mA of output-current drive makes the ISL55004 an ideal choice for price-sensitive applications requiring low power and high speed. The ISL55004 is in a 14 Ld SO (0. 150) package and specified for operation over the full -40°C to +85°C temperature range.

Features

  • 200MHz -3dB bandwidth
  • Unity-gain stable
  • Low supply current: 8.5mA per amplifier
  • Wide supply range: ±2.5V to ±15V dual-supply and 5V to 30V single-supply
  • High slew rate: 300V/µs
  • Fast settling: 75ns to 0.1% for a 10V step
  • Wide output voltage swing: -12.75V/+13.4V with VS = ±15V, RL = 1kΩ
  • Enhanced replacement for EL2444
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Video amplifiers
  • Single-supply amplifiers
  • Active filters/integrators
  • High speed sample-and-hold
  • High speed signal processing
  • ADC/DAC buffers
  • Pulse/RF amplifiers
  • Pin diode receivers
  • Log amplifiers
  • Photo multiplier amplifiers
  • Difference amplifiers

Product Options

Orderable Part ID Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 330
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 1000
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL55004 Datasheet Datasheet PDF 801 KB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Downloads
isl55004-design-model Model S2P 1 KB
Other
TB514: Operational Amplifier Basics Other PDF 519 KB
General-purpose operational amplifiers and comparators Pamphlet Flyer PDF 1.11 MB