Overview

Description

The ISL28127SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28127 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.

The ISL28127 is a very high precision amplifier featuring very low noise, low offset voltage, low input bias current and low temperature drift making it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Features

  • Operates from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a single op amp connected for differential input with closed loop gain of 10
  • Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider-filter included

Applications

Applications

  • Precision instruments
  • Medical instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Microphone pre-amplifier
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control

Documentation

Type Title Date
Manual - Development Tools PDF 387 KB
Datasheet PDF 2.39 MB
2 items

Design & Development

Models