The EL5171 and EL5371 are single and triple bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The input signal is single-ended and the outputs are always differential. On the EL5171 and EL5371, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of one). For a fixed gain of two, please see EL5170 and EL5370. The output common mode level for each channel is set by the associated VREF pin, which have a -3dB bandwidth of over 50MHz. generally, these pins are grounded but can be tied to any voltage reference. All outputs are short circuit protected to withstand temporary overload condition. The EL5171 and EL5371 are specified for operation over the full -40°C to +85°C temperature range.

Features

  • Fully differential outputs and feedback
  • Input range ±2.3V typ.
  • 250MHz 3dB bandwidth
  • 800V/µs slew rate
  • Low distortion at 5MHz
  • Single 5V or dual ±5V supplies
  • 90mA maximum output current
  • Low power - 8mA per channel
  • Pb-free available (RoHS compliant)

Applications

  • Twisted-pair driver
  • Differential line driver
  • VGA over twisted-pair
  • ADSL/HDSL driver
  • Single-ended to differential amplification
  • Transmission of analog signals in a noisy environment

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 97
Availability
Last Time Buy SOICN Reel 2500
Availability
Active SOICN Reel 1000
Availability
Active SOICN Reel 250
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL5171, EL5371 Datasheet Datasheet PDF 840 KB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
PCN11061 - Wafer Fabrication Site Change for Intersil EL5170* and EL5171* Products - NXP Semiconductor Nijmegen, Netherlands Product Change Notice PDF 158 KB
Downloads
EL5176, EL5171, EL5371 Macromodel Model TXT 2 KB
Other
PLC20036 - 2H EOL 2020 Product Life Cycle Notice PDF 319 KB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB