Title | Information |
---|---|
Package Name | PLQP0052JA-A |
Package Previous Code | 52P6A-A |
JEITA Standard | P-LQFP52-10x10-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_712 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |