Title | Information |
---|---|
Package Name | PRBG0753FA-A |
Package Previous Code | 753F7T |
JEITA Standard | P-BGA753-31x31-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_6842 |
Lead Count | 753 |
Pb (Lead) Free | Yes |
Length | 31mm |
Width | 31mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 31 x 31 x 2.6 |