Title | Information |
---|---|
Package Description | LGA 2.00x4.20x1.20 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LJG14 |
Category | G |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e4 Au |
Width | 4.2mm |
Thickness | 1.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 2.0 x 4.2 x 1.2 |