The D7Pro ASIC is a flexible media processing platform which has its functionality defined through software loaded directly onto the D7Pro. With this flexible design, our customers can address multiple markets with a single chip. In addition to hardware acceleration for H.264 and MPEG-2 codecs, D7Pro includes multiple processors for audio transcoding, graphics insertion, and advanced video processing. The DX8773 is a D7Pro ASIC for use as an encoder.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 146 KB | |
Datasheet | Log in to Download PDF 2.29 MB | |
End Of Life Notice | PDF 126 KB | |
Product Brief | PDF 217 KB | |
Product Brief | PDF 218 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Buy / Sample |
|
---|---|
Part Number | |