Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
CMG16 | COL | 16 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.50mm | 0.40mm | |
CMG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.50mm | 0.50mm | |
CMT8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
CXW4 | COL | 4 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 1.00mm | 2.10mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
DAA | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 17.78mm | 7.49mm | 2.41mm | 2.54mm |
DAB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
DAG144 | TQFP | 144 | G | PLASTIC | Yes | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
DAS | D24.3 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 7.49mm | 2.41mm | 2.54mm |
DAV | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
DAX | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.37mm | 2.41mm | 2.54mm |
DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
DBB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
DBG44 | PQFP | 44 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 2.00mm | 0.80mm | |
DBG52 | PQFP | 52 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 2.05mm | 0.65mm | |
DCG14 | SOIC | 14 | G | PLASTIC | Yes | 8.60mm | 3.90mm | 1.50mm | 1.27mm | |
DCG16 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.50mm | 1.27mm | |
DCG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
DD144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
DEG64 | TQFP | 64 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.50mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
DGG176 | TQFP | 176 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 1.40mm | 0.50mm | |
DICE | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEW | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DJG48 | QVSOP | 48 | G | PLASTIC | Yes | 9.90mm | 3.80mm | 1.60mm | 0.40mm | |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
DMG40 | QVSOP | 40 | G | PLASTIC | Yes | 9.90mm | 3.81mm | 1.60mm | 0.50mm | |
DMG80 | QVSOP | 80 | G | PLASTIC | Yes | 20.50mm | 3.81mm | 1.60mm | 0.50mm | |
DNG52 | PQFP | 52 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 2.70mm | 1.00mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
DRG208 | PQFP | 208 | G | PLASTIC | Yes | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
DV0006AA | DFN | 6 | G | PLASTIC | Yes | 2.50mm | 2.00mm | 0.75mm | 0.83mm | |
DVG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.65mm | |
DXG32 | PTQFP | 32 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.80mm | |
DXG48 | PTQFP | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.50mm | |
DYG6 | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm | |
EAD | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
EAE | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
EAJ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
EAL | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |