The PROFINET IO Device Chip TPS-1 reduces the time and cost efforts for implementing to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.

Renesas Electronics, a leading provider of ultra-modern semiconductor solutions, and Phoenix Contact enter into a strategic partnership. Both companies work together in marketing and distributing the PROFINET IO Device Chip TPS-1 developed both by Phoenix Contact and Siemens. The TPS-1 Chip will be available together with the ERTEC 200/400 PROFINET controllers developed by Siemens through worldwide sales channels of Renesas Electronics.

Within the scope of the planned collaboration, Renesas Electronics builds worldwide distribution and customer support for the PROFINET Device Chip TPS-1 via its distribution network. Phoenix Contact will be responsible for the maintenance and further development of the software components associated with the TPS-1 PROFINET Chip and provide support in answering system-related questions regarding PROFINET and the realization of special customer-specific solutions.

Features

  • PROFINET stack, CPU, RAM and PHYs integrated
  • Internal 3-Port IRT Switch with 8 priority levels
  • Parallel and serial host interface
  • PROFINET version 2.3 for RT and IRT
  • BGA housing 15 x 15 mm² with 1 mm pitch for inexpensive PCBs
  • Approx. 800 mW power dissipation
  • Required area: 260 mm² for the complete interface (RJ45)

Applications

  • Data communication over Industrial Ethernet

 

 

Product Options

Orderable Part ID Part Status Buy Sample
MC-10105F1-821-FNA-M1-A
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
TPS-1 Datasheet Datasheet PDF 922 KB
Low-cost Solution Kit for TPS-1 – The PROFINET IRT Device Chip Datasheet PDF 941 KB
User Guides & Manuals
TPS-1 User's Manual: Hardware Manual PDF 2.31 MB
TPS-1 Low-cost Solution Kit - Getting Started with RX66T Manual PDF 2.17 MB
TPS-1 Low-cost Solution Kit - Getting Started in Parallel IO-Mode Manual PDF 1.65 MB
TPS-1 Low-cost Solution Kit - Getting Started with Synergy S7G2 Manual PDF 2.50 MB
TPS-1 Low-cost Solution Kit - Getting Started with RX231 Manual PDF 2.24 MB
TPS-1 Low-cost Solution Kit - Getting Started with RX630 Manual PDF 2.31 MB
TPS-1 Low-cost Solution Kit - Hardware Manual Manual PDF 624 KB
Application Notes & White Papers
PROFINET Device Design Guideline for TPS-1 Application Note PDF 3.62 MB
R-IN32M3, RZ/T1, and TPS-1 Group PROFINET PLC Connection Guide 日本語 Application Note PDF 1.72 MB
- R-IN, RZ/T1, TPS-1 Groups Software PLC Guide: PROFINET I/O 日本語 Application Note PDF 455 KB
R-IN, RZ/T1, TPS-1 Groups Software PLC Guide: PROFINET I/O 日本語 Application Note PDF 455 KB
R-IN, RZ/T1, EC-1, TPS-1 Groups Software PLC Guide: Configuring Projects and Creating User Interfaces 日本語 Application Note PDF 696 KB
TPS-1 Solution Board Startup Manual 日本語 Application Note PDF 2.96 MB
Downloads
R-IN, RZ/T1, TPS-1 Groups Software PLC Guide: PROFINET I/O 日本語 Sample Code ZIP 3.02 MB
- R-IN, RZ/T1, TPS-1 Groups Software PLC Guide: PROFINET I/O 日本語 Sample Code ZIP 3.02 MB
- TPS-1 Solution Board Startup Manual 日本語 Sample Code ZIP 5.36 MB
Other
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Industrial Network Brochure Brochure PDF 1.94 MB

Boards & Kits

Part Number Title Type Company
TPS-1-Low-Cost-Solution-Kit Best-in-class PROFINET IRT solution with lowest possible implementation effort. Evaluation