Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8755 | PRQP0056JB-A | QFP | 56 | IC | Yes | |||||
pkg_8805 | PRSS0004ZG-A | MP-3A | 4 | Dic | Yes | |||||
pkg_11566 | PRSS0003DJ-A | TO-92 | 3 | Dic | Yes | |||||
pkg_6720 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
pkg_6753 | PWSN0008DB-C | WPAK-D(1) | 8 | Dic | Yes | |||||
pkg_6894 | PRSS0003AA-B | TO-220F(2) | 3 | Dic | Yes | |||||
pkg_7495 | GRZZ0002ZE-A | DO-35 | 2 | Dic | Yes | |||||
pkg_8721 | PRSP0032DB-A | SOP | 32 | IC | Yes | |||||
pkg_8770 | PTSP0080LA-A | TSSOP | 80 | IC | Yes | 1.20mm | ||||
pkg_8823 | PRSS0003EA-A | TO-92* | 3 | Dic | Yes | |||||
pkg_9459 | PRSS0005ZB-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_11622 | PRSS0004AS-A | TO-263 | 4 | Dic | Yes | 4.40mm | ||||
pkg_6730 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes | |||||
pkg_6764 | PTSP0004ZB-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_7504 | PWSP0003KA-A | USM | 3 | Dic | Yes | 0.90mm | ||||
AM | Yes | |||||||||
pkg_8696 | PRDP0020AA-A | DIP | 20 | IC | Yes | |||||
pkg_8738 | PRQJ0044DA-A | QFJ | 44 | IC | Yes | |||||
pkg_8838 | PRSS0004ZJ-A | TO-252 | 4 | Dic | Yes | |||||
pkg_9315 | PRSS0003ZD-A | TO-3PF | 3 | Dic | Yes | |||||
pkg_1306 | PRSS0003ZA-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_6698 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_6741 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
pkg_6774 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
pkg_6884 | PRSS0004ZH-A | TO-3PSG | 4 | Dic | Yes | |||||
pkg_8707 | PRSP0024DB-A | SOP | 24 | IC | Yes | |||||
pkg_8756 | PRQP0056JB-B | QFP | 56 | IC | Yes | 2.54mm | ||||
pkg_8806 | PWQN0056KB-A | WQFN | 56 | IC | Yes | |||||
pkg_6721 | PRSS0003DA-C | TO-92(2) | 3 | Dic | Yes | |||||
pkg_6754 | PWSN0008DD-A | WPAK-D(2) | 8 | Dic | Yes | |||||
pkg_6895 | PRSS0003AE-A | TO-220CFM | 3 | Dic | Yes | |||||
pkg_7496 | GRZZ0002ZF-A | DO-41 | 2 | Dic | Yes | |||||
WY1 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVL | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PHR | P3.049 | SC70 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.90mm | 0.65mm |
DICEF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQN | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MWA | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXL | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICE | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
VJC | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY2 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
MVN | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEW | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQP | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRE | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.85mm | 0.50mm |
MXM | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |