Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
BB144 | PBGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.76mm | 1.00mm | |
BX420 | SBGA | 420 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
PS20 | SOIC | 20 | 240 | PLASTIC | No | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BB208 | PBGA | 208 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
PH44 | TSOP | 44 | 240 | PLASTIC | No | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD0 | MODULE | 108 | NP, RoHS | MODULE | No, Yes | 21.35mm | 20.25mm | 1.69mm | 1.20mm | |
pkg_496 | PLQP0080LA-A | LFQFP | 80 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
LEQ | L46.5X6 | QFN | 46 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.00mm | 0.90mm | 0.00mm |
pkg_999 | PTQP0064KB-H | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_6698 | PLSP0004ZA-A | MPAK | 4 | Dic | Yes | |||||
LHT | L24.4X4C | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
QRK | ADT001 | PQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
pkg_6774 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
LLM | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
VJG | V172.8X8 | TFBGA | 172 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 1.20mm | 0.50mm |
MTC | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_6851 | PRBG0440GA-A | FBGA | 440 | IC | Yes | 23.00mm | 23.00mm | 2.10mm | ||
pkg_7931 | PLBG0249JA-A | LFBGA | 249 | IC | Yes | 13.00mm | 13.00mm | 1.53mm | ||
WET | W3X5.15 | WLCSP-TKCURDL | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.50mm | 0.40mm |
MWQ | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
BKG160 | CABGA | 160 | G | PLASTIC | Yes | 13.00mm | 9.00mm | 1.30mm | 0.65mm | |
L3M | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
pkg_7995 | PVBG0085KB-A | VFBGA | 85 | IC | Yes | 6.00mm | 6.00mm | 0.98mm | ||
MZU | M24.173 | TSSOP | 24 | PLASTIC | PLASTIC | Yes | 7.80mm | 4.39mm | 0.00mm | 0.65mm |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
pkg_8059 | PRQJ0044DC-A | QFJ | 44 | IC | Yes | 16.58mm | 16.58mm | 4.60mm | ||
PHC | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PBG44 | SOJ | 44 | G | PLASTIC | Yes | 28.60mm | 10.20mm | 2.90mm | 1.27mm |