Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8707 | PRSP0024DB-A | SOP | 24 | IC | Yes | |||||
pkg_8756 | PRQP0056JB-B | QFP | 56 | IC | Yes | 2.54mm | ||||
pkg_8806 | PWQN0056KB-A | WQFN | 56 | IC | Yes | |||||
pkg_6731 | PTSP0003ZA-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6765 | PUSN0003KA-A | VSON | 3 | Dic | Yes | |||||
pkg_7539 | PRSS0003ZJ-A | SP-8 | 3 | Dic | Yes | |||||
pkg_8722 | PLQP0032GC-A | LQFP | 32 | IC | Yes | |||||
pkg_8774 | PRQP0100JB-D | QFP | 100 | IC | Yes | |||||
pkg_11623 | PRSS0004ZW-A | TO-3P | 4 | Dic | Yes | 4.50mm | ||||
pkg_6699 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
pkg_6742 | PTSP0006FA-A | TSOP | 6 | Dic | Yes | |||||
pkg_6775 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
pkg_8739 | PVQN0044KA-A | VQFN | 44 | IC | Yes | |||||
pkg_8785 | PLBG0256FA-A | LBGA | 256 | IC | Yes | |||||
pkg_8841 | PTSP0008DB-A | MOP | 8 | Dic | Yes | |||||
pkg_1307 | PRSS0003ZA-A | TO-3PFM | 3 | Dic | Yes | |||||
pkg_6722 | PRSS0003DE-A | TO-92(3) | 3 | Dic | Yes | |||||
pkg_6755 | PWSN0002ZA-A | HWSON | 2 | Dic | Yes | |||||
pkg_6896 | PRSS0003AF-A | TO-220FL | 3 | Dic | Yes | |||||
pkg_8675 | PLSP0008JA-A | LSSOP | 8 | IC | Yes | |||||
pkg_8708 | PRSP0024DC-A | SOP | 24 | IC | Yes | |||||
pkg_8758 | PWQN0056KA-A | WQFN | 56 | IC | Yes | 0.80mm | ||||
pkg_8807 | PLSS0003ZA-A | RP8 | 3 | Dic | Yes | |||||
pkg_9016 | PRSP0004ZA-A | SOT-223 | 4 | Dic | Yes | |||||
pkg_10075 | PRSS0003ZM-A | TO-126 | 3 | Dic | Yes | |||||
pkg_6732 | PTSP0004ZA-A | CMPAK | 4 | Dic | Yes | 1.10mm | ||||
pkg_6766 | PUSN0004KA-A | VSON | 4 | Dic | Yes | |||||
pkg_7571 | PRSS0003AL-A | MP-45FK | 3 | Dic | Yes | |||||
pkg_8723 | PRSP0032DD-A | SOP | 32 | IC | Yes | |||||
pkg_8776 | CRQN0100JA-A | C-QFN | 100 | IC | Yes | |||||
pkg_11637 | PRSS0004ZK-A | TO-252 | 4 | Dic | Yes | |||||
pkg_1298 | PRSS0004ZF-A | TO-3PL | 4 | Dic | Yes | |||||
DICEW | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQP | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
MVN | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
MRE | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.85mm | 0.50mm |
MXM | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY3 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
EQR | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRW | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTQ | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVR | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
KT | KIT | 0 | NP | KIT | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2P | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MRF | M8.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MWC | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |