Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
PS20 | SOIC | 20 | 240 | PLASTIC | No | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BB208 | PBGA | 208 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
PH44 | TSOP | 44 | 240 | PLASTIC | No | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
PL32 | PLCC | 32 | 240 | PLASTIC | No | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
FP68 | FPACK | 68 | NP | HERMET | No | 24.00mm | 24.00mm | 2.00mm | 1.27mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
BR1156 | FCBGA | 1156 | RoHS | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD0 | MODULE | 108 | NP, RoHS | MODULE | No, Yes | 21.35mm | 20.25mm | 1.69mm | 1.20mm | |
HMG143 | FCBGA | 143 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
pkg_8182 | PRSP0028DG-A | SOP | 28 | IC | Yes | 17.90mm | 7.20mm | 2.80mm | ||
pkg_1108 | PVQN0064LB-A | VQFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.95mm | ||
ALG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 2.72mm | 0.80mm | |
pkg_8245 | PTSB0026DB-A | TSOP(2) | 26 | IC | Yes | 7.62mm | 1.13mm | |||
pkg_11618 | PTBG0048HJ-A | TFBGA | 48 | IC | Yes | 8.50mm | 7.50mm | 1.20mm | ||
NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
pkg_8306 | PTSP0024KC-A | TSSOP | 24 | IC | Yes | 6.65mm | 4.40mm | 1.20mm | ||
LPV | L10.2.1X3.5E | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.00mm |
pkg_11844 | PWLG0025KA-A | WFLGA | 25 | IC | Yes | 3.00mm | 3.00mm | 0.76mm | ||
pkg_7109 | PRBG0256FF-A | BGA | 256 | IC | Yes | 17.00mm | 17.00mm | 2.03mm | ||
pkg_8367 | TTBG0060GA-A | T-TFBGA | 60 | IC | Yes | 14.76mm | 7.83mm | 1.06mm | ||
LSS | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
WPP | W6X9.54B | WLCSP-TKCURDLBC | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.54mm | 0.40mm |
pkg_752 | PLQP0048KD-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
LWN | L52.6X6A | VFQFPN | 52 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm |
MOR | M14.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_7595 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
MAH | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LIV | L32.5X5W | PQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7653 | PRQP0208KG-E | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
MDN | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |