Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L1Q | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
L2P | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
VPM | V66.4.50X7.50 | LFBGA | 66 | PLASTIC | Yes | 4.50mm | 7.50mm | 1.07mm | 0.65mm | |
L3N | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
L4L | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
WRC | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
L5P | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
LKO | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LIJ | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
LAH | L20.3.5X3.5 | QFN | 20 | PLASTIC | Yes | 3.51mm | 3.51mm | 0.90mm | 0.50mm | |
KDG | K10.B | CFP | 10 | HERMETIC | Yes | 6.48mm | 6.48mm | 0.00mm | 1.27mm | |
MYW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
L2U | L32.4X4C | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
QTS | Q80.12X12C | TQFP-EP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm | |
M2H | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 1.27mm | |
L4P | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
WRE | W4X4.12 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.89mm | 1.89mm | 0.50mm | 0.40mm | |
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
LUZ | L72.10X10J | QFN | 72 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm | |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
LHJ | L36.6X6D | SCQFN | 36 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.50mm | |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
L1H | L48.6X6 | TQFN | 48 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm | |
LLB | L32.5X6C | QFN | 32 | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm | |
EXE | E7.3 | PDIP | 7 | PLASTIC | Yes | 9.27mm | 6.35mm | 3.30mm | 2.54mm | |
QMW | Q48.7X7C | TQFP-EP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm | |
L2I | L16.4X4A | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 1.00mm | 0.50mm | |
L3D | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
KDM | K24.E | CFP | 24 | HERMETIC | Yes | 15.11mm | 12.70mm | 2.34mm | 1.27mm | |
LIG | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 1.00mm | 0.45mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
LOU | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
M2C | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
L1M | L68.7X7 | QFN | 68 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm | |
L2G | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L3C | L8.3X3H | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_11887 | PRBG1022GA-B | FBGA | 1022 | Yes | ||||||
L4A | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
MZO | M8.15H | SOICN-EP | 8 | PLASTIC | Yes | 4.88mm | 3.94mm | 0.00mm | 1.27mm | |
LUV | L16.2.5X3A | WFQFN | 16 | PLASTIC | Yes | 2.50mm | 3.00mm | 0.85mm | 0.50mm | |
LAG | L20.5X5B | QFN | 20 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.65mm | |
LIX | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
MYA | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
LOT | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
L1F | L24.4X4C | QFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
L2A | L16.4X4 | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.65mm | |
L1W | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LMW | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
L3G | L16.3X3B | QFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm | |
L4I | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm |