文档标题 | 信息 |
---|---|
Package Name | L22.3X6 |
Package Previous Code | LUT |
Package Description | 22 Lead, 3x6mm Thin Dual Flat No-Lead Plastic Package (TDFN) |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LUT |
分类 | PLASTIC |
Lead Count | 22 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.99 x 3.00 x 0.75 |