Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length Sort descending | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
ZF4 | BOARD | 4 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MWA | SOICW | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXL | TSSOP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJC | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY2 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEW | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQP | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZO5 | TO | 5 | G | PLASTIC | Yes | 0.00mm | 9.22mm | 17.78mm | 0.00mm | |
MVN | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
MRE | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.85mm | 0.50mm |
MXM | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJD | ADT001 | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY3 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
EQR | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRW | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTQ | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVR | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H2P | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MRF | M8.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MWC | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY4 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRX | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MTR | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVS | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXD | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TO4 | TO | 4 | G | PLASTIC | Yes | 0.00mm | 9.53mm | 14.88mm | 0.00mm | |
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MRG | M8.118B | MSOP | 10 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MUJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 1.27mm |
MXP | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRJ | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
VJF | V144.7X7A | TFBGA | 144 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MVB | SOICW | 16 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MXE | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm |