Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
AM | Yes | |||||||||
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
ZZZ | VFQFPN | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SW | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY6 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YVV | V15.10X10 | Module | 0 | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TMP256 | TQFP | 0 | G | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
XBD | NA | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFER | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
YGV | Y6.2.8X3 | Module | 0 | PLASTIC | Yes | 3.00mm | 2.80mm | 1.70mm | 0.50mm | |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFERF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY1 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICE | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY2 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
DICEW | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
AVG35 | FCCSP | 0 | G | PLASTIC | Yes | 2.30mm | 5.80mm | 0.90mm | 0.05mm | |
WY3 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY4 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WY5 | WAFER | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_7500 | PTSP0002ZB-A | SSP | 2 | Dic | Yes | 1.70mm | 1.25mm | 1.00mm | ||
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_6770 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_8835 | GRZZ0002ZB-A | DO-35 | 2 | Dic | Yes | |||||
pkg_6695 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
pkg_6771 | PWSF0002ZC-A | URP-F | 2 | Dic | Yes | |||||
pkg_7513 | PRZZ0002ZA-A | POMM | 2 | Dic | Yes | 4.30mm | 2.50mm | 2.25mm | ||
pkg_8836 | GRZZ0002ZC-A | MHD | 2 | Dic | Yes | |||||
pkg_6696 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
pkg_6772 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
pkg_11866 | PRSS0002AP-A | TO-220FPA-2L | 2 | Dic | Yes | |||||
pkg_6719 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_7503 | PWSP0002ZA-A | USM | 2 | Dic | Yes | 0.80mm | ||||
pkg_7514 | PTSF0002ZA-A | POMM | 2 | Dic | Yes | 2.60mm | 1.60mm | 1.18mm | ||
pkg_8837 | PRSS0002ZA-A | TO-220FP-2L | 2 | Dic | Yes | |||||
pkg_6697 | PXSF0002ZA-A | EFP | 2 | Dic | Yes | |||||
pkg_6773 | PUSF0002ZD-A | TURP-FM | 2 | Dic | Yes | |||||
pkg_7495 | GRZZ0002ZE-A | DO-35 | 2 | Dic | Yes | |||||
pkg_6720 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
pkg_7538 | PRSS0002AA-A | TO-92 | 2 | Dic | Yes | 5.50mm | 5.20mm | |||
pkg_6774 | PWSF0002ZA-A | UFP | 2 | Dic | Yes |