Overview

Description

The PROFINET IO Device Chip TPS-1 reduces the time and cost efforts for implementing to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.

Renesas Electronics, a leading provider of ultra-modern semiconductor solutions, and Phoenix Contact enter into a strategic partnership. Both companies work together in marketing and distributing the PROFINET IO Device Chip TPS-1 developed both by Phoenix Contact and Siemens. The TPS-1 Chip will be available together with the ERTEC 200/400 PROFINET controllers developed by Siemens through worldwide sales channels of Renesas Electronics.

Within the scope of the planned collaboration, Renesas Electronics builds worldwide distribution and customer support for the PROFINET Device Chip TPS-1 via its distribution network. Phoenix Contact will be responsible for the maintenance and further development of the software components associated with the TPS-1 PROFINET Chip and provide support in answering system-related questions regarding PROFINET and the realization of special customer-specific solutions.

Features

  • PROFINET stack, CPU, RAM and PHYs integrated
  • Internal 3-Port IRT Switch with 8 priority levels
  • Parallel and serial host interface
  • PROFINET version 2.3 for RT and IRT
  • BGA housing 15 x 15 mm² with 1 mm pitch for inexpensive PCBs
  • Approx. 800 mW power dissipation
  • Required area: 260 mm² for the complete interface (RJ45)

Applications

Applications

  • Factory automation equipment
    • Remote I/O
    • Communication module

Documentation

Title Type Date
PDF922 KB
Datasheet
PDF1.86 MB日本語
Application Note
PDF3.62 MB
Application Note
PDF696 KB日本語
Application Note
PDF455 KB日本語
Related Files:
Application Note
PDF2.96 MB日本語
Related Files:
Application Note
PDF7.35 MB日本語
Brochure
Brochure
PDF941 KB
Datasheet
PDF2.24 MB
Manual - Development Tools
PDF2.31 MB
Manual - Development Tools
PDF2.17 MB
Manual - Development Tools
PDF2.50 MB
Manual - Development Tools
PDF624 KB
Manual - Development Tools
PDF1.50 MB
Manual - Hardware
PDF1.65 MB
Manual - Hardware

Design & Development

Sample Code

Boards & Kits

Boards & Kits

Models