1. Home
    2. Microcontrollers and Microprocessors
    3. Família V850

V850E2/Dx4-H

The V850E2/Dx4-H is 32-bit V850E2M-H core microcontroller for high-end and high performance automotive dashboard applications.

 

Key Features:

  • ROM: 3 MB flash memory
  • Data flash: 32 KB
  • RAM: 256 KB
  • Back-up RAM: 16 KB
  • Video RAM: 3 MB ~ 8 MB
  • Max. frequency: 160 MHz
  • Operating Voltage: 2.7 to 5.5 V / 1.1 to 1.3 V (For CPU core)
  • Package: 352-pin, 408-pin BGA
  • External memory interface: High Speed Flash I / F2 channel / SDRAM Memory I / F32 bit / 96 MB(μPD70F3532 only)
  • V850E2M-H CPU core
  • FPU: provided
  • System Protection Functions : MPU, SRP, PPU, TPU
  • Instruction cache: 16 KB (4-way)
  • HBUS cache: 16 KB (4-way)
  • DMA/DTS:
  • DMA: 8 channels
  • DTS: provided
  • Operating clock:
  • Main Oscillator: 4 MHz to 20 MHz
  • Low Speed Internal Oscillator: 240 KHz typ.
  • High Speed Internal Oscillator : 8 MHz typ.
  • Sub oscillator: 32768 Hz typ.
  • PLL: provided
  • I/O ports:
    • Input/Output 196 Output 26 (µPD70F3532)
    • Input/Output 139 Output 26 (µPD70F3535, 70F3536, 70F3537)
  • A/D converter: 12 bit x 16 channels
  • Timers:
    • Timer Array Unit A: 16 bit x 5 units x 16 channels
    • Timer Array Unit J: 32 bit x 3 units x 4 channels
    • Realtime Clock and calibration: 1 unit
    • Window Watchdog: 2 channels
    • Operating System Timer: 1 channel
    • PCM-PWM Timer: provided
  • Serial interfaces:
    • CAN: 64 message buffer x 3 channels
    • LIN-UART: 4 channels
    • CSI: 3 channels
    • I2C: 2 channels
    • I2S: 1 channel
    • FlexRay Controller: 1 channel (8 KB message RAM)
  • Interrupts:
    • Maskable: External 11 Internal 195 (V850E2/DK4-H) / External 11 Internal 195 (V850E2/DN4-H, DP4-H)
    • Nonmaskable: External 1 Internal 3
  • LCD Bus I/F: 8/18 bit
  • Intelligent Stepper Motor Controller/ Driver:
    • 6 channels incl. Zero-Point-Detection for each channel
  • Graphics functions:
    • 2D Drawing Engine: provided
    • Single-layer Video Output: 1 channel (1024 x 1024, 1 layer)
    • Multi-layer Video Output: 1 channel (1280 x 1024, 4 layers)
    • Video Output Monitor: 2 channels
    • Video Input I/F: RGB(666), ITU-656
    • Video Output Timing Controller: 2 channels
    • RSDS Encoder Output: provided
  • Power-On-Clear: provided
  • Voltage Comparators: 2 channel
  • Clock Monitors: provided for Main Oscillator, Sub Oscillator, High Speed Internal Oscillator, PLL0 supervision
  • Sound Generator: 1 channel
  • Wake-up signal output:provided
  • Auxiliary frequency output: provided
  • PowerGood (PWGD) signal input: provided
  • On-Chip debug: provided
  • Boundary Scan: provided
  • Operating Ambient Temperature: -40 ~ +85°C (-40°~ +105°C (With limited specification)

 

Pin count – Memory size Lineup:

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
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
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Usando os filtros abaixo você pode filtrar os programas exemplo e as notas de aplicação que são mostradas.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Menu
Contact