The HC5503PRC is a low cost SLIC optimized for large Telecom switches. It combines a flexible voltage feed architecture with the Intersil latch-free DI bonded wafer process, to provide a low component count, carrier class solution at very low cost. The re-configurable design permits simple, economical solutions for campus-wide call center and PBX applications. External components can be used in conjunction with the high battery voltage capability to meet the complex impedance and long loop drive requirements of Central Office switches, worldwide.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 624 KB | |
End Of Life Notice | PDF 1.17 MB | |
Product Change Notice | PDF 223 KB | |
Product Change Notice | PDF 98 KB | |
Application Note | PDF 480 KB | |
Application Note | PDF 557 KB | |
Application Note | PDF 486 KB | |
Application Note | PDF 497 KB | |
Application Note | PDF 284 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
HC5503PRCB circleObsolete |
SOICW | Tube | 600 | |
SOICW | Reel | 1000 | ||
HC5503PRCBZ circleObsolete |
SOICW | Tube | 600 | |
HC5503PRCBZ96 circleObsolete |
SOICW | Reel | 1000 | |
QFN | Tube | 645 | ||
QFN | Reel | 4000 |