The ISL78100 is a high-power LED backlight driver with an integrated 36V FET designed to drive up to 8 high-power LEDs in series. The PWM converter runs from an internally generated 1MHz clock. With efficiencies over 90%, the regulator provides tight control of LED current and may be configured in either boost or buck topologies, allowing from 3 to 8 series diodes to be driven from wide input voltages. LED light level may be controlled either by:
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.27 MB | |
Brochure | PDF 8.73 MB | |
Product Change Notice | PDF 264 KB | |
Product Advisory | PDF 363 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL78100ARZ circleActive Samples Available |
QFN | Tube | 3 | Get Samples, | |
ISL78100ARZ-T circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL78100ARZ-T7A circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL78100ARZ-TK circleActive Samples Available |
QFN | Reel | 3 | 5.154 | Get Samples, |