The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0408E Series has realized higher density, higher performance and low power consumption. The RMLV0408E Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II) or 32-pin sTSOP.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RMLV0408EGSA-4S2#AA1 circleActive Samples Available |
2032 Dec | sTSOP(32) | Tray | 3 | Get Samples, | |
2032 Dec | sTSOP(32) | Embossed Tape | 3 | |||
RMLV0408EGSB-4S2#AA1 circleActive Samples Available |
2031 Mar | TSOP(32) | Tray | 3 | 3.292 | Get Samples, |
2031 Mar | TSOP(32) | Embossed Tape | 3 | 3.129 | ||
RMLV0408EGSP-4S2#CA1 circleActive Samples Available |
2032 Dec | SOP(32) | Tube | 3 | Get Samples, | |
2032 Dec | SOP(32) | Embossed Tape | 3 | 3.129 |