The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
R1LV1616HSA-4SI#B0 circleObsolete |
N/A | TSOP(48) | Tray | |
R1LV1616HSA-4SI#B1 circleObsolete |
N/A | TSOP(48) | Tray | |
R1LV1616HSA-4SI#S0 circleObsolete |
N/A | TSOP(48) | Embossed Tape | |
R1LV1616HSA-4SI#S1 circleObsolete |
N/A | TSOP(48) | Embossed Tape | |
R1LV1616HSA-5SI#B1 circleObsolete |
N/A | TSOP(48) | Tray | |
R1LV1616HSA-5SI#S1 circleObsolete |
N/A | TSOP(48) | Embossed Tape | |
R1LV1616HSA-5SI#B0 circleObsolete |
N/A | TSOP(48) | Tray | |
R1LV1616HSA-5SI#S0 circleObsolete |
N/A | TSOP(48) | Embossed Tape | |
R1LV1616HSA-5SI#T0 circleObsolete |
N/A | TSOP(48) | Embossed Tape |