The EL7154 three-state pin driver is particularly well suited for ATE and level shifting applications. The 4A peak drive capability, makes the EL7154 an excellent choice when driving High-Speed capacitive lines. The P-Channel MOSFET is completely isolated from the power supply, providing a high degree of flexibility. Pin (7) can be grounded, and the output can be taken from pin (8) when a source follower output is desired. The N-Channel MOSFET has an isolated drain, but shares a common bus with pre-drivers and level shifter circuits. This is necessary to ensure that the N-Channel device can turn off effectively when VL goes below GND. In some power-FET and IGBT applications, negative drive is desirable to insure effective turn-off. The EL7154 can be used in these applications by returning VL to a moderate negative potential.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
PDIP | Tube | 600 | ||
PDIP | Tube | 800 | ||
EL7154CS circleObsolete |
SOICN | Tube | 485 | |
SOICN | Reel | 2500 | ||
SOICN | Reel | 1000 | ||
EL7154CSZ circleObsolete |
SOICN | Tube | 582 | |
EL7154CSZ-T13 circleObsolete |
SOICN | Reel | 2500 | |
EL7154CSZ-T7 circleObsolete |
SOICN | Reel | 1000 |