Overview

Description

The IDT 89HP0604S 4- channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.

Features

  • 4 channel SAS / SATA signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.71 MB
End Of Life Notice PDF 1.11 MB
End Of Life Notice PDF 647 KB
End Of Life Notice PDF 898 KB
Device Errata Log in to Download PDF 31 KB
Application Note Log in to Download PDF 739 KB
Product Brief PDF 352 KB
Product Brief PDF 217 KB
Device Errata Log in to Download PDF 107 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 8.66 MB
1 item

Boards & Kits

Boards & Kits

Models