The CCE4502-EVAL-V2 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.
The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller (MCU) via the UART interface.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.47 MB | |
Datasheet | PDF 1.22 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
CCE4502-EVAL-V2 circleObsolete |