This is the evaluation kit for the RC32504A and RC22504A point-of-use jitter attenuator and clock generators. The board comes populated with an RC32504A device. The RC22504A is functionally a subset of the RC32504A, so this board can be used to evaluate either, or both, of the devices. Refer to the device pages for additional details on the products.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.28 MB | |
Application Note | PDF 377 KB | |
Manual - Software | PDF 1.22 MB | |
Guide | PDF 80 KB | |
4 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
An automated system, remotely placed for users to evaluate phase noise performance of a specific clock configuration on a board using a phase noise analyzer.
Demonstration of Renesas’ Lab on the Cloud virtual environment for FemtoClock®2 ultra-low phase noise synthesizer and jitter attenuator.