The µPC4064 is a low power J-FET input quad operational amplifier that will operate at voltage levels as low as ±2 V. Input current is typically less than 1mA. With input bias and offset currents as low as a few pA, the µPC4064 is an excellent choice for hand-held measurement equipment.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
SOP | Embossed Tape | ||
UPC4064G2-E1-A circleActive Samples Available |
SOP | Embossed Tape | Get Samples, |
UPC4064G2-E2-A circleActive Samples Available |
SOP | Embossed Tape | Get Samples, |