R2A20114BFP

Continuous Conduction Mode Interleaving PFC Control IC

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.

Product Status: Mass Production

OVERVIEW

R2A20114BFP is a boost converter IC with PFC (Power Factor Correction). Based on R2A20114AFP, R2A20114BFP has improved usability such as built-in PFC boost voltage control, current detecting amplifier with differential inputs, independent and high-functional error output pin, timer reset of OFF latch, and partial switch for PFC.
Interleaving control of the boost converters, namely, producing 180 degrees phase shift between the output signals (GD1,2) driving the boost converters, enables the system to perform high conversion efficiency and low switching noises and, at the same time, to reduces ripple currents in input and output current and then this allows use of smaller components such as boost inductors, input filters and output capacitors.
R2A20114BFP integrates a various kinds of protection circuits, such as the detection circuit of breaking of wire in feedback loop, two modes of over voltage protection circuits, over current protection circuit and error output circuit (*1), which improve the reliability of the power supply system and reduce the number of component parts on the system.

KEY FEATURES

    • Maximum Ratings
      Supply voltage Vcc: 24V
      Operating ambient temperature Ta-opr: -40 to 125℃
      Junction temperature Tj: -40 to 150℃
    • Electrical Characteristics
      VFB Feedback voltage VFB: 2.5V ± 1.5%
      UVLO operating start voltage VH: 10.4V ± 0.7V
      UVLO operation shutdown voltage VL: 8.9V ± 0.5V
      UVLO hysteresis voltage Hysuv1: 1.5V ± 0.5V
    • Package
      Pb-free LQPF-

PARAMETRICS

Parameters
R2A20114BFP
Basic Information
Part Name
R2A20114BFP
Production Status
Mass Production
PLP
-
Document
YES
Vin (V) max.
24
Vo (V) max.
11.9
Pin Count
40
Package Type
LQFP
Package Code

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.