The 5962-92272 (equivalent to 54FCT162245T) 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 5962-92272 operates at -55C to +125C. (For commercial version, see 74FCT162245T)

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew) < 250ps
  • Low input and output leakage <1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced Output Drivers:– ±16mA (military
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V,TA = 25C
  • Available in 48 pin CERPACK package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
5962-9227201MXA
Active CPACK 48 M No Tube
Availability
5962-9227202MXA
Active CPACK 48 M No Tube
Availability
5962-9227203MXA
Active CPACK 48 M No Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
74FCT162245T Datasheet Datasheet PDF 165 KB
Application Notes & White Papers
AN-123: ESD Considerations in High Speed Circuits Application Note PDF 125 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-116: Decoupling Double Density Components Application Note PDF 96 KB
AN-146: FCT-T Double-Density Logic Characteristics Application Note PDF 173 KB
PCNs & PDNs
PCN# : A1504-01 Change Silver Glass adhesive material Product Change Notice PDF 27 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# TB-0510-02 New Supplier for 48L Cerpack and 84L Flatpack Product Change Notice PDF 1 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PDN# L-05-04 Selective Logic Products Obsolescence Product Discontinuation Notice PDF 173 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#: A-0405-06, To qualify alternate facility ATP for PV (SSOP) Product Change Notice PDF 22 KB
PCN # L0312-04 Fab change to Fab 4 for Mil-Grade Product Change Notice PDF 96 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# L0110-04 Moisture Level Change From 1 to 3 Product Change Notice PDF 32 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PDN# Logic-00-07: Obsolete Selective Speed Grades Product Delete Notice PDF 14 KB
PDN# Logic-00-08: Obsolete selective speed grades Product Delete Notice PDF 28 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
74FCT162245T IBIS Model Model - IBIS ZIP 7 KB
74FCT162245T Hspice Model Model - HSPICE ZIP 27 KB