Title | Information |
---|---|
Package Name | PRBG0537FB-A |
Package Previous Code | 537FHP |
JEITA Standard | P-BGA537-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_6839 |
Lead Count | 537 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.6 |