Title | Information |
---|---|
Package Name | PRBG0272FA-A |
Package Previous Code | BP-272V |
JEITA Standard | P-BGA272-21x21-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_6786 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 21mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.1 |