Renesas' low-side FET drivers are very high-speed matched dual-drivers capable of delivering peak currents into highly capacitive loads and are excellent at driving large capacitive loads with minimal delay and switching times.

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
AN1093: Current Boosted and DC Stabilized Half Bridge Driver Application Note PDF 231 KB
AN1108: Applying Power MOSFET Drivers Application Note PDF 236 KB
AN9301: High Current Logic Level MOSFET Driver Application Note PDF 353 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1116: CMOS Applications Information Application Note PDF 576 KB
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
Other
TB458: Converting a Fixed PWM to an Adjustable PWM Other PDF 315 KB