The 74FCT3573 octal transparent latche has 3-state outputs and is intended for bus oriented applications. When Latch Enable (LE) is high, the flip-flops appear transparent to the data and when LE is low, the data that meets the set-up time is latched. The 74FCT3573 operates at -40C to +85C

Features

  • Stnd and A speeds
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ±0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • Rail-to-Rail output swing for increased noise margin
  • Available in 20 pin QSOP package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete QSOP 20 C Yes Tube
Availability
Obsolete QSOP 20 C Yes Reel
Availability
Obsolete QSOP 20 C Yes Tube
Availability
Obsolete QSOP 20 C Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
74FCT3573 Datasheet Datasheet PDF 132 KB
Application Notes & White Papers
AN-124: 3.3V Logic Characteristics Application Note PDF 172 KB
PCNs & PDNs
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0202-01, Alternate assembly facility Product Change Notice PDF 16 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
PDN# : CQ-15-01 (R1) Quarter PDN for Declined Market Product Discontinuation Notice PDF 550 KB
PDN# : CQ-15-01 Quarter PDN for Declined Market Product Discontinuation Notice PDF 547 KB
PDN# Logic-00-09: Obsolete PDIP Package Product Discontinuation Notice PDF 73 KB
Other
PDN# L_05_01: Obsolescence Notice ALL PDF 130 KB