The 74FCT16543T 16-bit high-speed, low-power latched transceiver is organized as two independent 8-bit D-type latched transceivers with separate input and output control to permit independent control of data flow in either direction. The 74FCT16543T is ideally suited for driving high-capacitance loads and low-impedance backplanes. The output buffers are designed with power off disable capability to allow "live insertion" of boards when used as backplane drivers. The 74FCT16543T operates at -40C to +85C

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) < 250ps
  • Low input and output leakage ?1 uA (max.)
  • VCC = 5V ±10%
  • High drive outputs (–32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) < 1.0V at VCC = 5V, TA = 25C
  • Available in 56 pin SSOP and TSSOP packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 56 C Yes Tube
Availability
Obsolete TSSOP 56 C Yes Reel
Availability
Obsolete SSOP 56 C Yes Tube
Availability
Obsolete SSOP 56 C Yes Reel
Availability
Obsolete TSSOP 56 C Yes Tube
Availability
Obsolete TSSOP 56 C Yes Reel
Availability
Obsolete SSOP 56 C Yes Tube
Availability
Obsolete SSOP 56 C Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
74FCT16543T Datasheet Datasheet PDF 112 KB
Application Notes & White Papers
AN-116: Decoupling Double Density Components Application Note PDF 96 KB
AN-123: ESD Considerations in High Speed Circuits Application Note PDF 125 KB
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
AN-158: Designing for Hot Insertion Application Note PDF 81 KB
PCNs & PDNs
PCN# : A1908-02 Adding SPEL India and Greatek Taiwan as Qualified Assembly Facilities Product Change Notice PDF 157 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : A1506-02 Gold wire to Copper wire Product Change Notice PDF 35 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PCN# : A1504-04 Assembly Transfer from Amkor Philippines to OSE Taiwan Product Change Notice PDF 484 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A0803-02 Add ATP as alternate assembly for TSSOP-48 and TSSOP-56 Product Change Notice PDF 129 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # A-0406-07Rev.1, Qualify OSE-Taiwan for SSOP & TSSOP Product Change Notice PDF 21 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#: A-0405-06, To qualify alternate facility ATP for PV (SSOP) Product Change Notice PDF 22 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# L0110-04 Moisture Level Change From 1 to 3 Product Change Notice PDF 32 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
PDN# Logic-00-07: Obsolete Selective Speed Grades Product Delete Notice PDF 14 KB
PDN Logic01-01: Obsolete TVSOP (PF) Package Product Delete Notice PDF 8 KB
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PDN# Logic-01-04: Obsolescence Notice Product Discontinuation Notice PDF 41 KB