The RV1S9960A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3.3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to TA = 110°C in logic interface circuit.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
N/A | 1 | |||
RV1S9960ACCSP-10YC#SC0 circleActive Samples Available |
2030 Aug | 1 | Get Samples, | |
N/A | 1 | 1.854 | ||
RV1S9960ACCSP-10YV#SC0 circleActive Samples Available |
2030 Aug | 1 | 5.62 | Get Samples, |