Renesas' automotive-grade (AEC-Q100) Li-ion battery management solutions (BMS) are specifically designed to meet the stringent safety, reliability and performance requirements of next generation electric vehicle applications.

Our cell balancing and safety portfolio features the highly-integrated ISL78714, ISL78600 and ISL78610 Li-ion battery management and safety monitoring ICs, which offer a number of benefits and can significantly reduce the overall battery management costs of Hybrid Electric, Plug-in Hybrid Electric and Electric Vehicle (HEV/PHEV/EV) battery packs and their associated systems.

Renesas also offers the ISL78692 and ISL78693 automotive-grade single cell battery chargers that extend the life of lithium ion (Li-ion), lithium polymer (Li-polymer), and lithium iron phosphate (LiFePO4) batteries used in automotive emergency call (eCall) systems.

Documentation & Downloads

Title language Type Sort descending Format File Size Date
Application Notes & White Papers
Selecting the Right Battery Chemistry for Automotive Safety Applications White Paper PDF 158 KB
Other
Optimizing Battery Accuracy for EVs and HEVs Brochure PDF 400 KB
Implementing Inter-Module Communications in EV Battery Systems Brochure PDF 354 KB