Overview

Description

The smart wireless earbuds market is growing at an impressive rate. According to a report from market researcher Arizton, the global earbuds market is estimated to reach revenues of around $7 billion by 2023, growing at a CAGR of about 31% during 2018-2023.

Optimized for compact and low-power applications, this design incorporates the P9222-R, an integrated single-chip wireless power receiver IC. It is highly efficient at light loads and very well-suited for applications like earbuds case charging.

System Benefits:

  • The P9222-R is an ultra-compact, efficient wireless power receiver for up to 5W applications
  • The ISL9113A provides a power supply solution for devices powered by three-cell alkaline, NiCd, NiMH, or one-cell Li-ion/Li-polymer batteries
  • The ISL9205D is a complete charger for single-cell Li-ion/polymer batteries
Image

Videos & Training

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations