The ISL9105EVAL1Z provides a complete evaluation kit for the ISL9105 1.6MHz switching frequency, low quiescent current, high-efficiency integrated step-down regulator.
ISL9105 is a 600mA, 1.6MHz step-down regulator that is ideal for powering low-voltage microprocessors in handheld devices such as PDAs and cellular phones. It is optimized for generating low output voltages down to 0.8V. The supply voltage range is from 2.7V to 5.5V, allowing for the use of a single Li+ cell, three NiMH cells or a regulated 5V input.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 807 KB | |
Datasheet | PDF 922 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL9104IRUWEVAL1Z circleActive Samples Available |
Get Samples, |