The ISL28291EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28291 dual op amp, using a variety of user-defined test circuits.
The ISL28291 amplifier is a dual high-speed operational amplifier featuring low noise, low distortion and rail-to-rail output drive capability. They are designed to operate with single and dual supplies from +5V (±2.5V) down to +3V (±1.5V).
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 393 KB | |
Datasheet | PDF 1.99 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28291EVAL1Z circleActive Samples Available |
Get Samples, |