Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BB256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
BG119 | PBGA | 119 | 240 | PLASTIC | No | 14.00mm | 22.00mm | 2.15mm | 1.27mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
BL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 3.34mm | 1.00mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
BB324 | PBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 1.76mm | 1.00mm | |
PJ28 | SOJ | 28 | 240 | PLASTIC | No | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BG121 | PBGA | 121 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 2.15mm | 1.27mm | |
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
PL68 | PLCC | 68 | 240 | PLASTIC | No | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
MOD0 | MODULE | 108 | NP, RoHS | MODULE | No, Yes | 21.35mm | 20.25mm | 1.69mm | 1.20mm | |
KT | KIT | 0 | NP, RoHS | KIT | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BD0 | BOARD | 0 | NP, RoHS | BOARD | No, Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
M2C | M28.173 | TSSOP | 28 | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_7732 | PRBG0324FB-A | BGA | 324 | IC | Yes | 19.00mm | 19.00mm | 1.95mm | ||
MLI | M28.15 | QSOP | 28 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 1.55mm | 0.64mm |
pkg_20039 | PLBG0400GC-A | LFBGA | 400 | IC | Yes | 17.00mm | 17.00mm | 1.51mm | 0.80mm | |
pkg_7790 | PRBG0256DL-A | BGA | 256 | IC | Yes | 27.00mm | 27.00mm | 2.38mm | ||
MPG | MDP0048 | TSSOP-EP | 38 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
pkg_11820 | PLQP0064KB-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
pkg_20067 | PVQN0068LC-A | HVQFN | 68 | IC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
pkg_11877 | PTBG0064LA-A | BGA | 64 | IC | Yes | 4.00mm | 4.00mm | 1.10mm | ||
pkg_7849 | PRDP0028AC-A | DIP | 28 | IC | Yes | 7.62mm | 5.08mm | |||
EPP | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8397 | PRBG0289JA-A | FBGA | 289 | IC | Yes | 12.00mm | 12.00mm | 1.71mm | ||
QMW | Q48.7X7C | TQFP-EP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm | |
pkg_156 | PLBG0240JA-A | LFBGA | 240 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
FBT | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
pkg_8712 | PRSP0040GB-A | HSOP | 40 | IC | Yes | |||||
pkg_2917 | PRBG0632GA-A | HFBGA | 632 | IC | Yes | 25.00mm | 25.00mm | 3.25mm | ||
JJD | CLCC | 64 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
pkg_8810 | PLZZ0004CB-A | TSOT89 | 4 | Dic | Yes | |||||
pkg_3307 | PTQP0064LC-B | TFQFP | 64 | IC | Yes | 7.00mm | 7.00mm | 1.20mm | ||
LBB | L10.3X3 | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9437 | PLQP0176KF-C | HLFQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 1.60mm |