Package | Name | Package Type | Lead Count | Category | Class Sort descending | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
WQW | W7X8.56B | WLCSP-TKCURDL | 56 | PLASTIC | Yes | 3.46mm | 2.86mm | 0.50mm | 0.40mm | |
LWW | L68.8X8C | QFN | 68 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.40mm | |
WQF | W5X5.25K | WLCSP-BPBC | 25 | PLASTIC | Yes | 2.32mm | 2.32mm | 0.53mm | 0.40mm | |
QSA | Q32.5X5 | TQFP | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.50mm | |
L1C | L24.4X5F | QFN | 24 | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.50mm | |
LOF | L10.2.5X2.5 | DFN | 10 | PLASTIC | Yes | 2.50mm | 2.50mm | 0.85mm | 0.50mm | |
QNE | Q64.10X10J | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 5.00mm | |
L2B | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L2J | L16.3X3D | TQFN | 16 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L3M | L40.5X5W | SCQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
M2K | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
WQZ | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
L5O | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
LBA | L8.2X2D | DFN | 8 | PLASTIC | Yes | 2.01mm | 2.01mm | 0.90mm | 0.00mm | |
LHD | L24.4X4L | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
MOY | M8.15C | SOICN-EP | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm | |
M1B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
L2O | L12.3X3C | TDFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.40mm | |
L2X | L25.5X5 | TQFN | 25 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
MBO | M8.15K | SOICN-EP | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
L3I | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
M2F | M8.118D | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
L4N | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
WRD | W4X4.12 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.89mm | 1.89mm | 0.50mm | 0.40mm | |
JDM | J16.A | CLCC | 16 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.52mm | 1.27mm | |
LUX | L33.3.5X5 | QFN | 33 | PLASTIC | Yes | 5.00mm | 3.50mm | 0.85mm | 0.40mm | |
QMT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm | |
LOO | L16.4X4H | QFN | 16 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.00mm | |
LOY | L32.5X5P | PQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
MIB | M16.15 | SOICN | 16 | PLASTIC | Yes | 9.93mm | 3.91mm | 0.00mm | 1.27mm | |
MYL | M7.15A | SOICN | 7 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm | |
MVC | M24.3 | SOICW | 24 | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm | |
L2T | L40.5X5C | QFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
LWR | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
L1Z | L64.9X9C | QFN | 64 | PLASTIC | Yes | 9.00mm | 9.00mm | 0.75mm | 0.50mm | |
pkg_20101 | PRBG0552GC-A | FBGA | 552 | Yes | 21.00mm | 21.00mm | 2.00mm | 0.80mm | ||
L4Z | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
LIF | L52.6X6A | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm | |
MBG | M13.15 | SOICN | 13 | PLASTIC | Yes | 9.91mm | 3.91mm | 1.25mm | 1.27mm | |
WPI | W2X4.8 | WLCSP-BP | 8 | PLASTIC | Yes | 1.80mm | 1.00mm | 0.00mm | 0.40mm | |
MQN | M8.118A | MSOP | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm | |
M2B | M20.173 | TSSOP | 20 | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm | |
LWV | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
WQQ | W5X7.35D | WLCSP-TKCURDL | 35 | PLASTIC | Yes | 3.40mm | 2.39mm | 0.50mm | 0.40mm | |
L3B | L48.7X7Q | QFN | 48 | PLASTIC | Yes | 7.00mm | 7.00mm | 0.75mm | 0.50mm | |
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
L3F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
M2N | M14.15 | SOICN | 14 | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |